Download document () of 20

N820-25M-OM4

100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-25M-OM4
UPC
037332190819
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.403 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-25M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 25 m (82 ft.)
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
100 Gbps
1 Gbps (Gigabit)
25 Gbps
10 Gbps
40 Gbps
Product Highlights
40/100 Gb Ethernet speed up to 300 m (@ 850 nm)
50/125 duplex glass fiber construction
Low-smoke zero-halogen aqua jacket
Dual male LC connectors meet insertion loss standards
Nearly 10x the bandwidth of conventional 62.5 um multimode fiber
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
25M (82 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification