Download document () of 20

NPOE-SPL-G-5VMU

PoE to USB Micro-B and RJ45 Active Splitter - 802.af, 48V to 5V 1A, Up to 328.08 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
NPOE-SPL-G-5VMU
UPC
037332242143
Product Length/Depth
1.11 in
Product Height
0.92 in
Product Width
3.18 in
Product Weight
0.11 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
NPOE-SPL-G-5VMU
Product Type
Splitter

Product specifications

Application
  • Install an Alexa-enabled device or VoIP phone in an area without a standard power connection
  • Fill in Wi-Fi dead spots in your office with a wireless access point connected to your LAN
  • Set up digital signage in a mall, arena, office building or theater
  • Connect security cameras and other A/V surveillance equipment in a video wall
Type
Splitter
Relative Humidity
0-90% non-condensing
Color
Black
IEEE Standards Supported
802.3
Product Highlights
Delivers power and data via Cat5e/6 cable up to 328.08-ft. (100 m) to edge network equipment
Extends 5VDC power to any network device installed where no AC outlet is available
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
Designed for PoE devices like Wireless Access Points and security cameras
Quick and easy plug-and-play installation with no configuration necessary
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (MALE)
SideB Connector2
MICRO-USB B (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Technology



Cat5/5e
Cat6
PoE
Network Compatibility
1 Gbps (Gigabit)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.