Download document () of 20

P024-18N-13A-2R

Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - 13A, 120V, 16 AWG, 18-in. (45.72 cm), Black

  • Ideal replacement for worn-out or missing extension cord Y splitter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ power cords

Power Cord Splitter Connects Multiple Devices to One AC Outlet 
This extension cable splitter allows 3 devices. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Powers a Wide Variety of Essential Electronics 
With this splitter cable, a single outlet can power multiple devices, such as computers, monitors, scanners, printers and other equipment in your low-voltage data center, server room or home/office application. Ideal for areas where AC outlets are limited, such as rack cabinets, this IEC cable is compatible with power and extension cords of all brands.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P024-18N-13A-2R
UPC
037332180636
Product Length/Depth
0.1 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P024-18N-13A-2R
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
PDU
UPS
Printer
Monitor/HDTV
Server
Awg-Size
16
Cable Length
1.5 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
8.30mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P024-18N-13A-2R Extension Cord Y Splitter, 5-15P to 2x 5-15R, 1.5 ft., Black
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton