Knowledge Search
Download document () of 20

PDU121506

Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA 5-15P input, 6 ft cord, 1.8kW, 12A, 120V, 13 Outlets (13) 5-15R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU121506
UPC
037332255747
Product Length/Depth
4.5 in
Product Height
1.75 in
Product Width
20 in
Product Weight
4.9 lb
Compliances
RoHS
TAA Compliant
Certifications
UL Listed
RETIE
CSA Std. C22.2
NOM
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
15A
Input connection
NEMA 5-15P
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.