Download document () of 20

P312-001-RA

3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m)

  • Gold plated connectors ensure excellent conductivity
  • Connect mini stereo audio equipment
  • Molded cables with built-in strain relief
  • Right Angle connector ideal for situations where space is at a premium
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players

General specifications

Product Name
Eaton Tripp Lite series stereo cable
Catalog Number
P312-001-RA
UPC
037332183965
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
Global Catalog
P312-001-RA
Product Type
Stereo cable

Product specifications

Type
3.5mm Stereo Audio Cable
Device Compatibility
Tablet
Headphones
Laptop
Computer
Phone
Color
Black
Cable Jacket Color
Black
Product Features
Angled Connector
Connector Style
Angled
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (MALE)
SideB Connector3
3.5MM (MALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
1 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.