Download document () of 20

P313-06N-WH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in. (15.24 cm)

  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P313-06N-WH
UPC
037332187826
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
P313-06N-WH
Product Type
Splitter

Product specifications

Color
White
Cable Jacket Color
White
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
0.5 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification