Download document () of 20

P568-010-SW

High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 10 ft. (3.05 m)

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Gold-plated connectors provide optimal signal transfer
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports Ultra High Definition (UHD) 4K video resolutions
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • High Speed HDMI and HDCP compliant

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-010-SW
UPC
037332153852
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.65 lb
Compliances
RoHS
REACH
Global Catalog
P568-010-SW
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
EDID Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Swivel
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
10 Foot
Cable Outer Diameter (OD)
5.5 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
55mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.