USB-C to HDMI Adapter with PD Charging, HDCP, White
| Product Name |
Eaton Tripp Lite series multi-port adapter
|
| Catalog Number |
U444-06N-H4-C
|
| UPC |
037332193926
|
| Product Length/Depth |
1.57 in
|
| Product Height |
0.45 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS
FCC Compliant REACH CE Marked |
| Global Catalog |
U444-06N-H4-C
|
| Product Type |
Multi-port adapter
|
| Application |
|
| Type |
USB-C Multiport Adapter
|
| Charging Ports Details |
Provides up to 60W (20V/3A) of power to the host device via the PD Charging port
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
3
|
| Total Charging Watts |
60
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non- Condensing
|
| Color |
White
|
| Material |
PVC, ABS
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
White
|
| Charging Ports / Amps |
3A
|
| Connector Plating |
Nickel
|
| Product Features |
Mirror Mode
3D Video Supported Extended Mode DisplayPort Alt Mode Bus Powered |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
3 A
|
| Technology |
HDMI
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| Number of Displays |
1
|
| Number of USB Hub Ports |
0
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| Max Supported Video Resolution |
3840 x 2160 (4K x 2K) @ 30Hz
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
HDCP 1.4 DisplayPort 1.2 HDMI 1.4 |
| USB Power Delivery (PD) Charging Specification |
20V/3A
60W |