Download document () of 20

P580-015-V4

DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 15 ft. (4.57m)

  • Latching DisplayPort connectors prevent cable from coming loose accidentally
  • Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-015-V4
UPC
037332255143
Product Length/Depth
9 in
Product Height
1.75 in
Product Width
7 in
Product Weight
0.9 lb
Compliances
WEEE Directive
REACH
RoHS
CE Marked
Certifications
IEC/EN 62040-1
Global Catalog
P580-015-V4
Product Type
Cable

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
MST Support
Bus Powered
EDID Compatible
HDR Support
EMI/RFI Line Noise Protection
Latching or Gripping Connector
3D Video Supported
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
15 Foot
Cable Outer Diameter (OD)
8.8 mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Minimum Bend Radius
88mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
8K/30
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification