Download document () of 20

MTB3-DOCK-04

Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
MTB3-DOCK-04
UPC
037332258502
Product Length/Depth
4.17 in
Product Height
0.98 in
Product Width
4.17 in
Product Weight
0.481 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Product Type
Docking station

Product specifications

Application
  • Extend or mirror your MacBook Pro or Windows laptop on multiple displays to aid in multitasking and increase productivity
  • Edit HDR production video or digital photos using an 8K monitor
  • Connect USB peripherals, including flash drives and hard drives, to transfer data at USB 3.1 Gen 2 speeds
  • Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
  • Connect a microphone/headset to record a podcast or speakers to listen to music
Special features
Important NoteThis Thunderbolt 3 docking station must be connected to a Thunderbolt 3-enabled laptop or computer to achieve maximum data transfer and video transmission specifications.
Type
Docking Station
Audio Ports
3.5MM (FEMALE)
3.5mm Combo Stereo Audio / Microphone Jack
Total Charging Watts
60
Operating Humidity Range
0 to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0 to 90% RH, Non-Condensing
Color
Black
Material
PC, ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Product Features
MST Support
Bus Powered
HDR Support
Ethernet Support
DisplayPort Alt Mode
Extended Mode
Mirror Mode
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Color Depth
48-bit Deep color
Network Speed
1 Gbps (Gigabit)
Product Highlights
DisplayPort output transmits up to 8K @ 30 Hz to a single display for professional users
HDMI output supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Connects 2 displays at the same time for multitasking and increasing productivity
Supports Thunderbolt 3 speeds up to 40 Gbps between compatible source/host devices
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
HDCP Specification
2.2
SideA Connector1
THUNDERBOLT 3 (Type-C MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector2
HDMI (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
SideB Connector3
RJ45 (FEMALE)
DISPLAYPORT (FEMALE)
Displayport Specification
1.4
SideB Connector4
3.5MM (FEMALE)
Host Connector
THUNDERBOLT 3 (Type-C MALE)
SideB Connectors5
USB A (FEMALE)
Charging AMPS per port
3 A
Technology
HDMI
DisplayPort
Thunderbolt
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
SideB Connectors6
USB C (FEMALE)
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
  • DisplayPort 1.4
Number of Ports
7
Number of USB Hub Ports
2
Audio Ports Details
3.5mm Combo Stereo Audio / Microphone Jack
Extended Mode Details
1x DP (8K/30 Hz) 1x HDMI (4K/60 Hz) 1x DP (4K/60 Hz) x 1x HDMI (4K/60 Hz)
Mirror Mode Details
DisplayPort 8K @ 30 Hz (7680 x 4320) HDMI 4K @ 60 Hz (3840 x 2160) DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Resolutions Supported
DisplayPort 8K @ 30 Hz (7680 x 4320)HDMI 4K @ 60 Hz (3840 x 2160)DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Max Supported Video Resolution
DisplayPort: 7680 x 4320 @ 30Hz (8K); HDMI: 3840 x 2160 @ 60Hz (4K)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
Network Ports
RJ45 (FEMALE)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Video Ports
DISPLAYPORT (FEMALE)
HDMI 2.0
HDMI (FEMALE)
DisplayPort 1.4
HDCP 2.2
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.