Knowledge Search
Download document () of 20

PDU3EVNR6H50A

Eaton Tripp Lite Series Monitored PDU, 3PH, 0U, CS8365C input, 6 ft cord, LX interface, 14.4kW, 40A, 208V, 18 Outlets (6) C13 (12) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDU3EVNR6H50A
UPC
037332242259
Product Length/Depth
2.86 in
Product Height
70 in
Product Width
2.17 in
Product Weight
20.01 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
CSA Std. C22.2
NOM
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
40A
Cord length
6 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification