Download document () of 20

P004-002-13LA

Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C14 plug on one end and a IEC-320-C13 - LEFT ANGLE receptacle on the other. It can also be used to extend an existing power connection. The 2 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P004-002-13LA
UPC
037332156426
Product Length/Depth
9.1 in
Product Height
1 in
Product Width
4.9 in
Product Weight
0.2 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
UPS
Server
Computer
PDU
Awg-Size
18
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-002-13LA C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Black
Product Features
Angled Plug
High Voltage
Cable Jacket Material
PVC
Product Highlights
Left-angle C13 plug allows easier connection in confined or hard-to-reach spaces
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Recommended for powering computers, printers and other essential peripherals
Adds 2-ft. (0.61 m) to your existing power connection to provide flexibility in placing devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LEFT ANGLE
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton