Knowledge Search
Download document () of 20

PDU3MV6L2120

Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, NEMA L21-20P input, 6 ft cord, 5.7kW, 16A, 208V, 48 Outlets (36) C13 (6) C19 (6) 5-20R, TAA

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDU3MV6L2120
UPC
037332163929
Product Length/Depth
1.93 in
Product Height
70 in
Product Width
2.2 in
Product Weight
12.64 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
RETIE
NOM
UL 62368-1
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered Rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L21-20P
Cord length
6 ft
Amperage Rating
16A
Electric current - max
16
Phase
3-Phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
6
Number of Outputs C13
36
Number of Outputs C19
9
Features
Flex Center
Front Panel LCD Display
Set of 3 digital current meters report input current per phase
Output Receptacles
C19
C13
5-15/20R
Recommended electrical service
Three-phase 20A 208V service
Reported load Segments
Supports monitoring of input current per phase (9.2A balanced max. per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets; L2-L3 feeds dark-gray C13/C19 outlets; L3-L1 feeds light-gray C13/C19 outlets; L1-N feeds black 5-20R outlets; L2-N feeds dark-gray 5-20R outlets; L3-N feeds light-gray 5-20R outlets
Output Receptacles Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output; Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • 5-15/20R
  • C13
  • C19
Input Cord Length
6 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Output Capacity Details
5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Storage temperature
-22° to 140°F (-30° to 60°C)
Product Highlights
Reports input current per-phase via built in current meters
NEMA L21-20P (3P+N+E) 208V 3 phase input; 6-ft. (1.83 m) line cord
TAA Compliant
48 outlets total; 36 C13 (208V), 6 C19 (208V) and 6 NEMA 5-15/20R (120V)
Local Metered 5.7kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount
Toolless button-mount installation; cord retention brackets included
PDU Plug Type
L21-20P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton