Knowledge Search
Download document () of 20

PDU3XMV6G32

Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, IEC60309 input, 6ft cord, 23kW, 32A, 208-240V, 42 Outlets (36) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDU3XMV6G32
UPC
037332182753
Product Length/Depth
2.49 in
Product Height
70 in
Product Width
2.17 in
Product Weight
14.29 lb
Compliances
RoHS
CE Marked
FCC Class A
TAA Compliant
Certifications
IEC 62368-1
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered PDU with pre-installed mounting buttons
  • Cord retention sleeves (36 C14, 6 C19)
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Operating Temperature
32° to 122°F (0° to 50°C)
Mounting direction
Vertical
Material
Metal
Input connection
IEC-60309 32A RED (3P+N+E)
Cord length
6 ft
Amperage Rating
32A
Electric current - max
32
Phase
3-Phase
Frequency rating
50/60 Hz
Number of Outputs C13
36
Number of Outputs C19
6
Features
Flex Center
Front Panel LCD Display
Large 3-digit display reports Amperage, Kilowatts, Voltage, Unbalance percentage; Small 2-character display verifies the measurement the large display is reporting: Input-phase (L#), Load bank (B#), Load unbalance (UB), Output power (OP)
Output Receptacles
C13
C19
LED indicators
Set of 6 LEDs verify the value displayed on the large 3-digit display: Amperage (A), Kilowatts (kW), Voltage (V), Unbalance percentage (%UB); One additional LED for each output load bank (B1-B6) offers information power availability: GREEN (Power ON with <80% load), YELLOW (Power ON with >80% load), RED (Power OFF / undervoltage), RED FLASHING (Power OFF / breaker trip)
Overload protection
Six 20A circuit breakers, 1 per outlet bank
Recommended electrical service
Three-phase 32A 360-415V service
Reported load Segments
Supports monitoring of input current per phase (L1, L2, L3) and output current for 6 separately breakered load banks (B1-B6); Outlets are color-coded and labeled for easy phase and load bank identification; L1-N feeds black outlets (B1, B4); L2-N feeds dark-gray outlets (B2, B5); L3-N feeds light-gray outlets (B3, B6)
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
6 ft
Switch configuration
Set of UP/DOWN arrow buttons scroll through available Input, Bank, Power and Load balance options; Additional MODE button advances the LEDs to view available sub-options for each measurement category
Product Features
TAA Compliant
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 122°F (0° to 50°C)
Output nominal voltage
208-240V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Output Capacity Details
23kW (415/240V), 22.2kW (400/230V), 21.1kW (380/220V), 19.9kW (360/208V) total capacity; 32A max per output phase (L1, L2, L3); 20A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Product Highlights
0U Vertical Rackmount with Toolless button-mount installation
Local metered 22.2kW 3 Phase 360-415V input 208-240V output PDU
TAA Compliant
IEC309 32A Red (3P+N+E) 3 phase 360-415V input, 6-ft. (1.83 m) line cord
Visual meter reports output amps per bank, total kW and input voltage
42 208-240V outlets (36 C13, 6 C19) with included plug-lock cord retention sleeves
PDU Plug Type
IEC-60309 32A RED (3P+N+E)
PDU Type
Local metered
PDU Input Voltage
360
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton