Knowledge Search
Download document () of 20

PDUMH20

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA L5-20/5-20P input, 15 ft cord, 2.4kW, 16A, 120V, 12 Outlets (12) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH20
UPC
037332142504
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
20 in
Product Weight
4.6 lb
Compliances
RoHS
TAA Compliant
Certifications
RETIE
NOM
UL 60950-1
Product Type
Metered outlet PDU

Product specifications

Form factor
1U
Package contents
  • PDUMH20 Local Metered rackmount PDU
  • L5-20R to 5-20P plug adapter
  • Owner's manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Cord length
15 ft
Amperage Rating
20A
Electric current - max
20
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
12
Features
Flex Center
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
5-15/20R
Grounding options
Back panel grounding lug
Minimum required rack depth
9.5 in
Outlet spacing
30.20mm
Overload protection
20A circuit breaker
Recommended electrical service
Single-phase 20A 120V service
Receptacles
5-15/20R
Input Cord Length
15 ft
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Output Capacity Details
2.4kW (120V) / 20A total capacity; 16A max per outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
1U horizontal rackmount; digital current meter
NEMA 5-20P / L5-20P input; 15-ft. (4.57 m) line cord
12 NEMA 5-15/20R outlets
Local metered single phase 20A 120V PDU
Reversible housing; 4.5 in. / 11.4cm depth
PDU Plug Type
NEMA L5-20P
NEMA 5-20P
5-20P
L5-20P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton