SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9
Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SM2200RMXL2UP
|
| UPC |
037332144348
|
| Product Length/Depth |
24 in
|
| Product Height |
8.8 in
|
| Product Width |
21.7 in
|
| Product Weight |
64 lb
|
| Compliances |
FCC Class A
RoHS TAA Compliant |
| Certifications |
UL 1778
CSA certified NOM |
| Global Catalog |
SM2200RMXL2UP
|
| Product Type |
UPS
|
| Battery replacement |
RBC94-2U
|
| Receptacle |
|
| Topology |
Line-interactive
|
| Output power factor |
0.87
|
| Output nominal voltage |
110 / 120V
|
| Nominal Output Voltage |
110 / 120V
|
| Electric current - max |
16A
|
| Input nominal voltage |
120 VAC
|
| Noise level |
45 dBA maximum, front side 1m
|
| Relative humidity |
0-95% non-condensing
|
| Form factor |
Rackmount
|
| Rack size |
2U
|
| Package contents |
|
| Phase (input) |
Single-phase
|