Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L5-30P inputs, 10ft cord, 2.9kW, 24A, 120V, 25 Outlets (24) 5-20R (1) L5-30R, TAA
| Product Name |
Eaton Tripp Lite series ATS PDU
|
| Catalog Number |
PDUMH30AT
|
| UPC |
037332157287
|
| Product Length/Depth |
11.89 in
|
| Product Height |
3.41 in
|
| Product Width |
17.32 in
|
| Product Weight |
13.71 lb
|
| Compliances |
RoHS
FCC Class A TAA Compliant |
| Certifications |
NOM
UL 60950-1 CSA certified |
| Product Type |
ATS PDU
|
| Mounting direction |
Horizontal
|
| Material |
Metal
|
| Form factor |
2U
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Cord length |
10 ft
|
| Amperage Rating |
24A
|
| Electric current - max |
24
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|