Download document () of 20

P046-015-LL-30A

Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 15 ft. (4.57 m), Black, Locking Connectors

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA L5-30P plug on one end and a NEMA L5-30R receptacle on the other. It can also be used to extend an existing power connection. The 15 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P046-015-LL-30A
UPC
037332200952
Product Length/Depth
14.7 in
Product Height
0.5 in
Product Width
10.3 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
UPS
PDU
Awg-Size
10
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
14.6mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
5.26
Cable Length Range
14 – 20ft (4 - 6M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P046-015-LL-30A L5-30P to L5-30R Heavy-Duty Extension Cord, 15-ft. (4.57 m), Black, Locking Connectors
Product Features
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Locking connectors maintain secure link to avoid loss of power and costly downtime
Recommended for powering computers, servers and other network devices
15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
Heavy-duty cord replaces or upgrades standard power cord provided by manufacturer
Thick 10 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA L5-30P
SideB Connector1
NEMA L5-30R
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton