Knowledge Search
Download document () of 20

PDUMNH32HVAT2

Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 IEC 60309 inputs, 10 ft cord, 7.4kW, 32A, 200-240V, 18 Outlets (16) C13 (2) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH32HVAT2
UPC
037332261441
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Compliances
RoHS
FCC Class A
CE Marked
Certifications
RETIE
IEC 62368-1
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
2U
Package contents
  • PDUMNH32HVAT2 7.4kW Single-Phase ATS/Monitored PDU
  • Configuration cable, USB-A to USB Micro-B
  • Rack-mounting hardware
  • Installable plug-retention sleeves
  • Cable ties
  • Owner's manuals
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
10 ft
Amperage Rating
32A
Electric current - max
32
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification