Knowledge Search
Download document () of 20

PDUMV30

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, L5-30P input, 10 ft cord, 2.9kW, 24A, 120V, 24 Outlets (24) 5-20R

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV30
UPC
037332139337
Product Length/Depth
3.75 in
Product Height
63.75 in
Product Width
2.19 in
Product Weight
8 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
RETIE
UL 62368-1
NOM
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV30 63.75 inch basic PDU with owner's manual
  • Set of 2 bolt-on plug retention brackets and installation hardware
  • Set of mounting brackets and installation hardware
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
NEMA L5-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs 5-20R
24
Features
Flex Center
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets
Output Receptacles
5-15/20R
LED indicators
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank.
Overload protection
Two 20A breakers protect 12 outlets each
Recommended electrical service
Single-phase 30A 120V service
Receptacles
5-15/20R
Input Cord Length
10 ft
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
120V
Relative humidity
0-95% non-condensing
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Output Capacity (kW)
2.9 kW
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Local metered single phase 24A 120V, 0U 63.75in / 162cm vertical rackmount PDU
Attached 10ft / 3.0m cord with NEMA L5-30P input plug
Pair of digital meters report output current in amps for each load bank
24 NEMA 5-15/20R outlets in two separately breakered load banks
Toolless button mount and bolt-down bracket installation hardware included
PDU Plug Type
L5-30P
PDU Type
Local metered
PDU Input Voltage
120
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton