Knowledge Search
Download document () of 20

PDUNVR30LX

Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, NEMA L5-30P input, LX interface, 2.9kW, 24A, 120V, 24 Outlets (24) 5-20R, TAA - Per-Outlet

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUNVR30LX
UPC
037332242273
Product Length/Depth
2.05 in
Product Height
70 in
Product Width
2.2 in
Product Weight
9.94 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
CSA Std. C22.2
UL 60950-1
Product Type
Metered input PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L5-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification