Knowledge Search
Download document () of 20

PDUV30

Eaton Tripp Lite series basic PDU, 1PH, 0U, L5-30P input, 10 ft cord, 2.9kW, 24A, 120V, 24 Outlets (24) 5-20R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUV30
UPC
037332255792
Product Length/Depth
3.75 in
Product Height
63.75 in
Product Width
2.19 in
Product Weight
8 lb
Compliances
RoHS
TAA Compliant
Certifications
NOM
CSA Std. C22.2
UL 62368-1
RETIE
Product Type
Basic PDU

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L5-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.