Download document () of 20

PV150USB

150W PowerVerter Ultra-Compact Car Inverter with AC Outlet and 2 USB Charging Ports

  • Converts car battery power into standard AC household power
  • Features NEMA 5-15R outlet and 2.1A and 1.0A USB charging ports
  • Plugs into your vehicle’s 12V DC cigarette lighter outlet
  • Built-in fan keeps interior cool during extended use
  • Tough metal housing designed to last a long time

General specifications

Product Name
Eaton Tripp Lite series PowerVerter portable inverter
Catalog Number
PV150USB
UPC
037332199850
Product Length/Depth
4.25 in
Product Height
5.82 in
Product Width
2.48 in
Product Weight
0.538 lb
Compliances
RoHS
Global Catalog
PV150USB
Product Type
Portable inverter

Product specifications

Continuous Output Capacity (Watts)
150
Cord Length
3 ft
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection, SPT-2 16AWG
Output Capacity (Watts)
150
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A fuse
Peak Output Capacity (Watts)
300
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Voltage Compatibility (VDC)
12
Total outlets
1
Material
Metal
Output Receptacles
5-15R
Package Contents
PV150USB 150W PowerVerter Ultra-Compact Car Inverter
Owner’s manual
Charging Ports / Amps
1A
2.1A
Product Features
USB Charging
12VDC cigarette lighter input plug connection, SPT-2 16AWG
Nominal Output Voltage
120V

Export product specification

Need product support?

Support from Eaton