Download document () of 20

M100-004COIL-BK

USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
M100-004COIL-BK
UPC
037332192110
Product Length/Depth
0.91 in
Product Height
4.57 in
Product Width
2.4 in
Product Weight
0.04 lb
Compliances
RoHS
REACH
UKCA
Certifications
MFi
Global Catalog
M100-004COIL-BK
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
USB plug connects to USB-A port on computer or charger
4 ft. cable is coiled to take up less space and avoid cord clutter
Effective length of 2 to 3 ft. when in use
MFi-certified for use with iPhone, iPad and iPod devices
Reversible Lighting plug compatible with all devices with 8-pin connectors
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
LIGHTNING (MALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
LIGHTNING (MALE)
Technology
Lightning

USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
3.8mm
Cable Type
Passive
Material
PU, PVC
Wire Gauge (AWG)
28/22
Power Provided to Connected Device(s)
12W (5V/2.4A)
Total Charging Watts
12 W
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB A (male)
Lightning (male)

Export product specification