Download document () of 20

PV4IN1

4-in-1 Ultra-Compact Inverter with Mobile Charging

  • Comes with handy travel pouch and four charging adapters
  • Ideal for smartphones, tablets, laptops, GPS units and MP3 players
  • Durable plastic housing withstands rigors of travel
  • Includes a 2.1A USB-A charging port and a retractable 24 in. Micro-USB charging cord

General specifications

Product Name
Eaton Tripp Lite series portable inverter
Catalog Number
PV4IN1
UPC
037332191823
Product Length/Depth
5.9 in
Product Height
2 in
Product Width
3.9 in
Product Weight
0.55 lb
Compliances
RoHS
Global Catalog
PV4IN1
Product Type
Portable inverter

Product specifications

Continuous Output Capacity (Watts)
100
DC System Voltage (VDC)
12
Input Connection Type
12VDC cigarette lighter input plug connection
Output Capacity (Watts)
100
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Input Plug Type
NEMA 5-15P
Voltage Compatibility (VDC)
12
Total outlets
1
Material
Plastic
Output Receptacles
5-15R
Package Contents
Travel Pouch
PV4IN1 Mobile Charger
Four Charging Adapters
Owner’s Manual
Charging Ports / Amps
2.1A
Product Features
12VDC cigarette lighter input plug connection
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton