Download document () of 20

SMART1000RM1UN

SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS, 1U Rack/Vertical, WEBCARDLX Network Interface, USB, DB9, 6 Outlets

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

5-15R Outlets Protect Your Connected Components
5-15R outlets are protected by {ACsuppressionJouleRating} joules of surge protection to fight off damaging power surges and spikes. {LoadManagementReceptacles} that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1000RM1UN
UPC
037332190741
Product Length/Depth
22.9 in
Product Height
5.3 in
Product Width
21.3 in
Product Weight
32 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 1778
NOM
CSA certified
Global Catalog
SMART1000RM1UN
Product Type
UPS

Battery

Battery replacement
RBC69-1U

Electrical output

Receptacle
5-15R
Topology
Line-interactive
Output power factor
0.8
Output nominal voltage
110 / 120V
Nominal Output Voltage
110 / 120V
Electric current - max
9.2A

Electrical input

Input cord length
10 ft
Input nominal voltage
120 VAC

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Rackmount/Vertical
Rack size
1U
Package contents
  • SMART1000RM1UN SmartPro 120V 1kVA 800W Line-Interactive Sine Wave UPS
  • Pre-installed WEBCARDLX network interface
  • USB cables
  • DB9 cable
  • EPO cable
  • Mounting hardware
  • Owner’s manual
Phase (input)
Single-phase

Export product specification