Knowledge Search
Download document () of 20

PDUB151U

Eaton Tripp Lite series basic PDU, 1PH, 1U, 2 5-15P inputs, 10 ft cord, 12A, 100-125V, 6 Outlets (6) 5-15R

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDUB151U
UPC
037332253071
Product Length/Depth
3.94 in
Product Height
1.73 in
Product Width
17.24 in
Product Weight
5.2 lb
Compliances
RoHS
Certifications
UL 62368-1
NOM
CSA Std. C22.2
Product Type
Basic PDU

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
12A
Input connection
(2) 5-15P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.