Download document () of 20

SMART1500TSU

1440VA 1200W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, LCD, Tower

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

5-15R Outlets Protect Your Connected Components
5-15R outlets are protected by {ACsuppressionJouleRating} joules of surge protection to fight off damaging power surges and spikes. {LoadManagementReceptacles} that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500TSU
UPC
037332214249
Product Length/Depth
19.5 in
Product Height
11.7 in
Product Width
9.3 in
Product Weight
32.2 lb
Compliances
RoHS
FCC Class A
Certifications
CSA certified
RETIE
UL 1778
NOM
Global Catalog
SMART1500TSU
Product Type
UPS

Electrical output

Receptacle
5-15R
Topology
Line-interactive
Output power factor
0.83

Electrical input

Input nominal voltage
120 VAC

Environmental

Noise level
<50dB @ 1m front side
Relative humidity
0-90% non-condensing

Additional specifications

Form factor
Desktop
Package contents
  • SMART1500TSU 1440VA 1200W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • DB9 cable
  • Owner’s manual
Phase (input)
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.