Knowledge Search
Download document () of 20

SRWO8U22DP

SmartRack 8U/12U/22U Expandable Low-Profile UPS-Depth Wall-Mount 2-Post Open-Frame Rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack 2-post open frame rack
Catalog Number
SRWO8U22DP
UPC
037332187420
Product Length/Depth
28.4 in
Product Height
21.7 in
Product Width
3.8 in
Product Weight
20 lb
Compliances
EIA-310-E
RoHS
Product Type
2-Post open frame rack

Features

Product Highlights
Configures to 8U, 12U or 22U of rack space
Easy to assemble with included hardware
Maximum load capacity of 150 lbs (68 kgs)
Heavy-duty steel construction designed to last
Secures 19 in. rack equipment up to 23.5 in. deep
Features
Flex Center

Physical specifications

Color
Black
Rack Height
22U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.