SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
| Product Name |
Eaton Tripp Lite series SmartRack finger duct
|
| Catalog Number |
SRCABLEDUCT2UHD
|
| UPC |
037332163950
|
| Product Length/Depth |
4.52 in
|
| Product Height |
3.5 in
|
| Product Width |
19 in
|
| Product Weight |
2.5 lb
|
| Compliances |
RoHS
EIA-310-E |
| Product Type |
Accessory
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Product Highlights |
2U 19-inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
Helps eliminate cable stress Organizes cables within SmartRack enclosure or open rack Required mounting hardware included Cold rolled steel with black finish |
| Cable Manager Form Factor |
|
Support from Eaton