Download document () of 20

TLP606USBBTAA

Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 990 Joules, 2 x USB Charging ports (2.1A), Black Housing, TAA

  • Compliant with the Federal Trade Agreement Act (TAA) for GSA schedule purchases
  • 990 joule rating
  • 2.1 amp dual port USB charger
  • 6 outlet / 6-ft. cord

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606USBBTAA
UPC
037332183088
Product Length/Depth
13 in
Product Height
1.25 in
Product Width
1.87 in
Product Weight
1.05 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
NOM
UL 1449
cUL Listed
UL Listed
Global Catalog
TLP606USBBTAA
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP606USBBTAA surge suppressor
Instruction manual with warranty information
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
TAA Compliant
Automatic Shut-Off
UL Certified
Diagnostic LED(s)
Mounting Holes or Slots
Charging Port Type
USB A (FEMALE)
Plug Color
Blue
White
AC Suppression Joule Rating
990
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Form Factor Details
Strip
Maximum Surge Amps
35500
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.