Download document () of 20

M100-010-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
M100-010-BK
UPC
037332189776
Product Length/Depth
2.8 in
Product Height
5.7 in
Product Width
1.3 in
Product Weight
0.29 lb
Compliances
RoHS
REACH
UKCA
Certifications
MFi
Global Catalog
M100-010-BK
Product Type
Cable

Product specifications

Amperage Rating
2A
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
MFi-certified for use with iPhone, iPad and iPod devices
Reversible Lighting plug compatible with all devices with 8-pin connectors
USB plug connects to USB-A port on computer or charger
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
LIGHTNING (MALE)
Operating Temperature
-4° to 140°F (-20° to 60°C)
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
LIGHTNING (MALE)
Technology
Lightning

USB 2.0 (High Speed)
Data Transfer Rate
480 Mbps
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
3.7mm
Cable Type
Passive
Material
PVC
Wire Gauge (AWG)
25/19
Power Provided to Connected Device(s)
12W (5V/2.4A)
Total Charging Watts
12 W
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A
Lightning (male)
USB A (male)

Export product specification