Download document () of 20

U024-006-BE

USB 2.0 Extension Cable (A M/F), Beige, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-006-BE
UPC
037332198754
Product Length/Depth
8.5 in
Product Height
0.5 in
Product Width
6.4 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
U024-006-BE
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 85% RH, Non-Condensing
Cable Jacket Color
Beige
Connector Style
Straight
Product Highlights
Supports data transfer rates up to 480 Mbps
Premium foil and braid shielding
Twisted 28/24 AWG data/power lines
Backward compatible with earlier USB generations
Gold-plated connectors and contacts
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A

Export product specification