Download document () of 20

U215-002

2-Port USB 2.0 Printer/Peripheral Sharing Switch

General specifications

Product Name
Eaton Tripp Lite series switch
Catalog Number
U215-002
UPC
037332198631
Product Length/Depth
3.74 in
Product Height
1.5 in
Product Width
4.4 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
RoHS
WEEE Directive
REACH
UKCA
Product Type
Switch

Product specifications

Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Switch between computers via mouse, hotkey or manual button
Supports data transfer rates up to 480 Mbps
Easy setup with included optional software CD
No power adapter required
Packaging Type
Box
Plug Color
White
Blue
Port Selection
Pushbutton
Hotkey
Mouse
SideA Connector1
USB A (FEMALE)
SideB Connector1
USB B (FEMALE)
Data Ports
USB A (FEMALE)
SideB Connector3
USB B (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
Number of Ports
2
Number of USB Hub Ports
1
Power Consumption
1 W
Storage Temperature Range
14° to 131°F (-10° to 55°C)
BTUs
1.7 BTU/Hr

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.