RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft. (1.52 m)
| Product Name |
Eaton Tripp Lite series USB adapter
|
| Catalog Number |
U209-005-COM
|
| UPC |
037332210227
|
| Product Length/Depth |
4.13 in
|
| Product Height |
1.22 in
|
| Product Width |
4.65 in
|
| Product Weight |
0.24 lb
|
| Compliances |
CE Marked
REACH WEEE Directive RoHS FCC Compliant |
| Certifications |
ICES
NOM |
| Product Type |
USB adapter
|
| Application |
|
| Relative Humidity |
0-80% non-condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Driver Required
Remote Wakeup Support Bus Powered Industrial Grade |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Automatically reassigns COM values to each port to avoid additional configuration
Supports data transfer speeds up to 230 Kbps-double the speed of a built-in serial port USB-powered, so no bulky or obtrusive external power supply is required FTDI chipset is compatible with Windows, Mac and Linux-works with most computers Double shielding protects against EMI/RFI line noise that can distort or destroy data |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
DB9 (MALE)
|
| Operating Temperature |
32° to 140°F (0° to 60°C)
|
| Operating Temperature Range |
32° to 140°F (0° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
DB9 (MALE)
|
| Host Connector |
USB A (MALE)
|
| Technology |
USB Serial |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Number of Ports |
0
|
| Material |
PCB, PVC
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
|