Download document () of 20

U223-007

7-Port USB 2.0 Hub

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U223-007
UPC
037332185389
Product Length/Depth
1.3 in
Product Height
0.6 in
Product Width
6.5 in
Product Weight
0.14 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Product Type
Hub

Product specifications

Type
Hub
Accessories
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90 % RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Compatible with all major operating systems, including Windows and macOS
Plug-and-play operation with no software required for easy, immediate installation
Bus-powered hub includes optional external power supply for extra power
Blue LED indicates the hub is receiving power from the included supply
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
DOE
FCC
UL
Power Source Type
AC Adapter
SideA Connector1
USB MINI-B 5-PIN (FEMALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 2.0
Dc Barrel Plug
OD: 3.5 x 1.35 x 8 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
AC Power Adapter Cord Length
4 ft
Number of Ports
7
Number of USB Hub Ports
7
Power Consumption
0 W
Storage Temperature Range
14° to 194°F (-10° to 90°C)
BTUs
1 BTU/Hr
Mounting Details
No
Data Ports Details
USB-A - USB 2.0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.