Download document () of 20

U222-004

4-Port USB 2.0 Ultra-Mini Hub

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U222-004
UPC
037332182036
Product Length/Depth
5.3 in
Product Height
1 in
Product Width
3.9 in
Product Weight
0.05 lb
Compliances
CE Marked
WEEE Directive
FCC Compliant
RoHS
REACH
Product Type
Hub

Product specifications

Type
Hub
Charging Ports Details
Requires AC adapter (not included)
Color
Black
Material
Plastic
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Product Features
USB Charging
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Compact design with built-in Cable, perfect for travel
USB 2.0 480mbps data transfer
Bus powered through computer connection
Plug Color
Blue
White
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Host Connector
USB A (MALE)
Charging AMPS per port
1.5 A
Technology
USB 2.0 (High Speed)
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
4
Data Ports Details
USB-A - USB 2.0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.