Download document () of 20

U038-003

USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U038-003
UPC
037332188564
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
REACH
RoHS
ENERGY STAR certified
FCC Class B
Certifications
CSA certified
NOM
UL 1778
Global Catalog
U038-003
Product Type
Cable

Product specifications

Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
3-ft. (0.91 m) USB 2.0 A to USB Type-C (USB-C) device cable
USB Type-C connector is reversible, so there is no guessing on which way to plug it in
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
3.0MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.