Download document () of 20

U280MS-2N1-WH2

30W USB-C Wall & Travel Charger with Apple Watch Pad - MFi Certified, Compact 1-Port Design - White

  • Plugs directly into the wall (no cord required) for easy installation and less cable clutter
  • USB-C charging port supports PD charging and PPS charging up to 30W
  • MagSafe wireless magnetic charging pad charges Apple Watch up to 3W
  • Features overcurrent, overload, overvoltage and short circuit protection
  • Compact charger with folding NEMA 1-15P prongs designed for travel use
  • Cord-free convenience—plugs directly into the wall for easy setup and a clutter-free charging space
  • Fast USB-C charging delivers up to 30W with PD and PPS support for rapid charging of phones, tablets, and more
  • Apple Watch Ready—built-in MagSafe-compatible pad charges your Apple Watch wirelessly at up to 3W
  • Built-in safety features protect your devices with overcurrent, overload, overvoltage, and short circuit protection
  • Travel-friendly design is compact and lightweight, with folding prongs for easy packing and portability

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280MS-2N1-WH2
UPC
037332288189
Product Length/Depth
1.61 in
Product Height
2.13 in
Product Width
1.54 in
Product Weight
0.11 lb
Compliances
FCC Class B
WEEE Directive
FCC Compliant
Certifications
CSA Std. C22.2
UL 62368-1
Global Catalog
U280MS-2N1-WH2
Product Type
Wall charger

Product specifications

Type
USB Charger; Wall Charger; Wireless Charger
Charging Ports Details
  • (x1) USB-C female charging port provides up to 30W PD Charging or PPS Charging to Apple, Samsung or other smartphones and tablets in the following outputs: PD Charging: 5V/3A (15W), 9V/3A (27W), 12V/2.5A (30W), 15V/2A (30W), 20V/1.5A (30W)PPS Charging: 5-11V/3A (30W Max)
  • PD Charging: 5V/3A (15W), 9V/3A (27W), 12V/2.5A (30W), 15V/2A (30W), 20V/1.5A (30W)
  • PPS Charging: 5-11V/3A (30W Max)
  • (x1) MagSafe charging pad provides up to 3W to Apple Watch or other compatible smart watches
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
30
Power Consumption
30 W
Total Number of Ports
2
Number of Ports
1
Output Capacity
30 W
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
  • (x1) Wireless magnetic charging strip supports up to 3 Watts of charging power for magnetic charging-enabled devices
  • (x1) USB-C port supports up to 30 Watts of charging power for USB-enabled devices
Continuous Output Capacity
30 W
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 0.85A (Max)
Input Frequency
50/60 Hz
Charging Station Form Factor
Direct plug-in
LED Indicators
N/A
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20% to 90% RH (NON-CONDENSING)
Storage Humidity Range
5% to 95% RH (NON-CONDENSING)
Color
White
Input Plug Type
NEMA 1-15P
Material
PC (PLASTIC), PC945 UL94V-0
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Connector Color
White
Charging Method
Magnetic Charger
USB
Wireless
Input Nominal Voltage
100 VAC
110 VAC
115 VAC
120 VAC
127 VAC
12 VDC
140 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240 VAC
Product Features
NEMA 1-15P
Overcurrent Protection
Overvoltage Protection
Overcharge Protection
Magnetic Charging
Wireless Charging
Qi Compliant
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
WIRELESS CHARGING COIL
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (FEMALE)
SideB Connector2
WIRELESS CHARGING COIL
SideB Connector3
USB C (FEMALE)
Device Compatibility
Tablet
Watch
Amazon Kindle
Phone
Video Game System
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB C (FEMALE)
Technology
USB
USB Power Delivery (PD) Charging Specification
30W

Export product specification