Download document () of 20

U040-006-C

USB-C Cable (M/M) - USB 2.0, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-006-C
UPC
037332190154
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U040-006-C
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Power Delivery cable supports 20V 3A (60W) power output for charging host device
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Compatible with all USB-C and Thunderbolt 3 devices, including Nintendo Switch 2
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
3.5MM
Cable Type
Passive
Material
PVC
Total Charging Amps
3A
Total Charging Watts
60 W
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.