Download document () of 20

U320-006-BK

USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U320-006-BK
UPC
037332198730
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
RoHS
Global Catalog
U320-006-BK
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Twisted 28/24 AWG data/power lines
Nickel-plated connectors with gold-plated contacts
Supports data transfer rates up to 5 Gbps
Data flows both directions simultaneously
Backward compatible with earlier USB generations
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB 3.0 A (MALE)
Technology

USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A

Export product specification