Download document () of 20

U315-2X4

2x4 USB 3.0 Peripheral Sharing Switch, 5Gbps, x2 USB-C Hosts to x4 USB-A Ports (U315-2X4)

General specifications

Product Name
Eaton Tripp Lite series switch
Catalog Number
U315-2X4
Product Length/Depth
2.13 in
Product Height
0.77 in
Product Width
3.69 in
Product Weight
0.77 lb
Compliances
FCC Compliant
UKCA
CE Marked
REACH
RoHS
Product Type
Switch

Product specifications

Device Compatibility
Computer
Chromebook
Laptop
Operating Humidity Range
10% to 85% (Non-Condensing)
Storage Humidity Range
0% to 95% (Non-Condensing)
Color
Black
USB Hub Ports
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C host cables with built-in USB-A adapters included for connecting to computers
Switch between as many as 4 USB-A peripherals at the push of a button
Included DC power cord provides optional extra power for high-power devices
Power Source Type
USB
AC Adapter
SideA Connector1
USB C (FEMALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
32° to 131°F (0° to 55°C)
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Host Connector
USB C (FEMALE)
Technology

USB 3.x
Data Transfer Rate
5 Gbps
Number of Ports
6
Number of USB Hub Ports
4
Total Number of Ports
6
Cable Outer Diameter (OD)
5.00mm (Host Cable); 4.00mm (Power Cable)
LED Indicators
Blue (Power) - White when switch A/B host
Material
ABS
Wire Gauge (AWG)
20 (Power Cable); 24/30/32 (Host Cable)

Export product specification