USB 3.0 SuperSpeed Active Repeater Cable (A to B M/M), 25 ft. (7.62 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U328-025
|
| UPC |
037332181831
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10.63 in
|
| Product Width |
9.06 in
|
| Product Weight |
1.102 lb
|
| Compliances |
RoHS
REACH |
| Global Catalog |
U328-025
|
| Product Type |
Cable
|
| Cable Jacket Color |
Black
|
| Connector Style |
Straight
|
| Product Highlights |
Built-in repeater maintains SuperSpeed USB 3.0 signal quality
25-ft. (7.62 m) USB3.0 SuperSpeed A-B Active Cable Overcomes the 5-meter USB barrier |
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 B (MALE)
|
| SideB Connector3 |
USB 3.0 B (MALE)
|
| Technology |
USB 3.x |
| Cable Length |
20 - 50ft (6 - 15M)
|
| Cable Type |
Active
|
| Cable Length Range |
20 - 50ft (6 - 15M)
|
| Connector |
USB-A
USB 3.0 A (male) USB 3.0 B (male) |