7-Port USB 3.0 / USB 2.0 Combo Hub - USB Charging, 2 USB 3.0 & 5 USB 2.0 Ports
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U360-007C-2X3
|
| UPC |
037332242082
|
| Product Length/Depth |
1.28 in
|
| Product Height |
0.63 in
|
| Product Width |
6.5 in
|
| Product Weight |
0.13 lb
|
| Compliances |
FCC Compliant
RoHS CE Marked REACH |
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Charging Ports Details |
USB Charging Port supports BC 1.2 (5V 1.5A)
|
| AC Power Adapter Plug(s) |
CEE 7/16 Schuko
NEMA 1-15P North America AS/NZS 3112 Australia BS 1363 UK |
| Relative Humidity |
5% to 85% RH, Non-Condensing
|
| Color |
White
|
| Material |
ABS
|
| USB Hub Ports |
Yes
|
| Charging Ports / Amps |
1.5A
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Charging port charges mobile device when your computer/laptop is in Suspend mode
Plug-and-play operation with no software required for easy, immediate installation USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers Slim aluminum hub fits easily in your backpack or laptop bag for connecting on the go Turns your computer or laptop into a mini workstation with 7 extra USB ports |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| External Power Supply Certifications |
cUL
PSE CCC CE GS TUV UL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB 3.0 A (FEMALE)
|
| SideB Connector1 |
USB 3.0 MICRO-B (FEMALE)
USB A (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| Data Ports |
USB-A - USB 2.0
USB-A - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) |
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 8 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB 3.0 MICRO-B (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Charging AMPS per port |
1.5 A
|
| Technology |
USB 2.0 (High Speed)
|
| Features |
Flex Center
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Ports |
7
|
| Number of USB Hub Ports |
7
|
| Storage Temperature Range |
23° to 158°F (-5° to 70°C)
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0 |