Download document () of 20

U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

General specifications

Product Name
Eaton Tripp Lite series hard drive docking station
Catalog Number
U339-002
UPC
037332181299
Product Length/Depth
4.37 in
Product Height
2.441 in
Product Width
6.024 in
Product Weight
0.9 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Product Type
Hard drive docking station

Product specifications

Special features
Cloning Functionality The cloning function will not work if the U339-002 is connected to a computer or any other source via a USB cable.
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 80% RH, Non-Condensing
Color
Black
Material
ABS
Connector Plating
Nickel
Connector type
SATA / eSATA
Product Features
UASP Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Read and Write to two drives simultaneously
Supports 2.5" or 3.5" SATA drives up to 6TB
Docking functionality compatible with Windows, MAC, and Linux systems
Packaging Type
Box
External Power Supply Certifications
UL
RoHS
FCC
cUL
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
Technology
SATA / eSATA
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
AC Power Adapter Cord Length
4.9 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
12V / 3A
BTUs
122.8 BTU/Hr
LED Indicators
Red (Read, Write, Power); Blue (Clone)
Power Source Type
AC Adapter
Voltage Compatibility (VAC)
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of Ports
2
Power Consumption
36 W
Connector group
USB-A
SATA
Connector
USB 3.0 A (male)
22-pin SATA+ power (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.