Download document () of 20

U360-007-5A2C

7-Port USB-C Hub - USB 3.2 Gen 1 and USB 3.2 Gen 2, 5 USB-A and 2 USB-C Ports, Gray

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-007-5A2C
UPC
037332293985
Product Length/Depth
2.875 in
Product Height
0.875 in
Product Width
5.5 in
Product Weight
0.44 lb
Product Type
Hub

Product specifications

Product Highlights
Accepts up to 7 USB peripherals, turning your computer into a mini workstation
One USB-A and 2 USB-C ports support USB 3.2 Gen 2 speeds up to 10 Gbps
USB-A ports support 7.5W and USB-C ports support 15W for charging mobile devices
Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
Plug-and-play operation with no software required for immediate connection
Number of Monitors Supported
0

Export product specification