Download document () of 20

U420P-2X6-100W

USB-C Charging Cable/Splitter, PD up to 100W, M/2xM, 6ft. (U420P-2X6-100W)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420P-2X6-100W
UPC
037332275318
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
RoHS
UKCA
FCC Class B
CE Marked
Certifications
EN 55032
ICES
EN 55035
IEC/EN 63000
Global Catalog
U420P-2X6-100W
Product Type
Cable

Product specifications

Type
USB-C Charging Cable
Amperage Rating
5A
Device Compatibility
Amazon Kindle
Laptop
Chromebook
Phone
Computer
Tablet
Watch
Video Game System
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Silver
Connector Plating
Nickel
Charging Method
USB
Product Features
USB Charging
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data syncing
Ideal for charging a wide range of USB-C devices, including laptops, tablets and phones
Supports 100W (20V 5A) power output for charging one device via PD 3.0 or QC 3.0
Charges 2 devices simultaneously: 80W (20V 4A max) and 18W (9V 2A max)
Compatible with USB-C PD 3.0 and PD 2.0+PPS to provide optimal device charging
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Portable Speaker
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Features
Flex Center
Data Transfer Rate
480 Mbps
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
100 W
Cable Outer Diameter (OD)
3.5 MM
Cable Type
Active
Material
PVC
Quick Charge Compliant
2
Wire Gauge (AWG)
30/23
Power Provided to Connected Device(s)
Single Device: Up to 100W (5V/20A) total; Both connectors used simultaneously - C1: 18W (9V/2A), C2: 80W (20V/4A)
Total Charging Amps
5
Total Charging Watts
100 W
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification