Download document () of 20

U280-WF1-20C1-G

lat 1-Port USB-C Wall Charger - GaN Technology, 20W PD 3.0 Charging, White

  • Ideal for charging smartphones, tablets, e-readers and earbuds while traveling
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Slim, flat design fits behind furniture and takes up minimal space in bags or luggage
  • USB-C PD 3.0 port supports a maximum power capacity of 20W for fast charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Perfect for travel—quickly charges smartphones, tablets, e-readers, earbuds, and other USB-C devices
  • 20W USB-C Power Delivery (PD 3.0) port delivers fast, efficient charging for compatible devices
  • GaN (Gallium Nitride) technology ensures high-efficiency charging with less heat and smaller footprint
  • Universal compatibility—plugs into standard NEMA 1-15R, 5-15R, or 5-15/20R AC wall outlets
  • Slim, flat design fits behind furniture and packs easily into bags, backpacks, or carry-ons

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-WF1-20C1-G
UPC
037332285935
Product Length/Depth
0.61 in
Product Height
3.07 in
Product Width
1.38 in
Product Weight
0.43 lb
Compliances
FCC Compliant
Certifications
UL Listed
Global Catalog
U280-WF1-20C1-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
Charge a smartphone, tablet or other low-wattage device with up to 20W of power
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
20
Power Consumption
20 W
Total Number of Ports
1
Number of Ports
1
Output Capacity
20 W
Over Current Protection
Yes
Overload Protection
Yes
Continuous Output Capacity
20 W
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 0.6A (Max)
Input Frequency
50/60 Hz
LED Indicators
Blue - Power
Operating Temperature Range
77° to 104°F (25° to 40°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
GaN Technology
NEMA 1-15P
USB Charging
Diagnostic LED(s)
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Amazon Kindle
Headphones
Tablet
Video Game System
Watch
Phone
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB 3.x
USB Power Delivery (PD) Charging Specification
3

Export product specification