Download document () of 20

U422-20N-G2

USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 20-in. (50.8 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U422-20N-G2
UPC
037332243416
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
REACH
Global Catalog
U422-20N-G2
Product Type
Cable

Product specifications

Application
  • Connect a printer or scanner to the USB-C or Thunderbolt 3 port on your computer or laptop
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-B wall charger up to 20 in. away
  • Connect your laptop to a docking station or hub with a USB-B port
Relative Humidity
10 to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Connector Style
Straight
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Reversible USB-C plug connects in either direction for immediate no-fuss use
USB-C to USB Type-B cable compatible with USB-B, USB-C and Thunderbolt 3 devices
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB B (MALE)
Technology


USB 3.x
Thunderbolt
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
USB B (male)
USB C (male)

Export product specification