USB-C Dock - 4K HDMI, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK3-B
|
| UPC |
037332213495
|
| Product Length/Depth |
2.8 in
|
| Product Height |
0.55 in
|
| Product Width |
4.8 in
|
| Product Weight |
0.2 lb
|
| Compliances |
CE Marked
RoHS FCC Compliant |
| Certifications |
NOM
ICES EN 55032 |
| Product Type |
Docking station
|
| Application |
|
| Special features |
Important Note
The host PC allows for administrator access when connecting the dock for the first time in order to allow the automatic driver installation to take place. If this is not an option please see the product's web page on https://tripplite.eaton.com to download the drivers manually.
|
| Type |
Docking Station
|
| Charging Ports Details |
|
| Number of Charging Ports |
4
|
| Total Charging Watts |
100
|
| Device Compatibility |
Amazon Kindle
Laptop Phone DVR Projector Watch Printer Computer Tablet Chromebook Monitor/HDTV |
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
ABS
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
|
| Charging Ports / Amps |
1.5A
5A |
| Connector Color |
Black
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Extended Mode
MST Support EDID Support 3D Video Supported EDID Compatible Built-in Cable Management Mirror Mode Integrated/Removable Cable Driver Required USB Charging Ethernet Support DisplayPort Alt Mode Bus Powered Battery Charging (5V/1.5A Port) |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Connector Style |
Straight
|
| Network Speed |
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit) 10 Mbps |
| Product Highlights |
Joins a wired Gigabit Ethernet network when no Wi-Fi is available
Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear HDMI video Supports 20V 5A (100W) power output for fast-charging the host device Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:2:0 4:4:4 |
| Plug Color |
Blue
White |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| Compatible Devices |
Laptop
Tablet Smartphone Chromebook Portable Speaker |
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
HD15 (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) USB C (FEMALE) |
| SideB Connector3 |
RJ45 (FEMALE)
HDMI (FEMALE) |
| SideB Connector4 |
USB C (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| SideB Connectors5 |
MICRO SD (FEMALE)
SD (FEMALE) |
| Charging AMPS per port |
1.5 A
5 A 5A |
| Technology |
HDMI
USB 3.x VGA / SVGA Cat6 Cat5/5e |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| SideB Connectors6 |
USB A (FEMALE)
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Video Ports Details |
|
| Data Transfer Rate |
5 Gbps
|
| Supported Resolution |
3840x2160 (4K)
1280x720 (720p) 1920x1080 (1080p) |
| Number of Ports |
9
|
| Number of USB Hub Ports |
3
|
| Ports |
1
|
| Power Consumption |
5 W
|
| Total Number of Ports |
9
|
| Card Slots Details |
|
| Ports Detail |
Connect to a wired Gigabit Ethernet network (10/100/1000Mbps) via the RJ45 port on the dock
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
17.1 BTU/Hr
|
| Max Supported Video Resolution |
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
|
| Recommended Category Cable |
N201-Series 24AWG Cat6 Cables
|
| Signal Transmission |
Unidirectional
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
| Network Ports |
100 Mbps (Fast Ethernet)
RJ45 (FEMALE) 10 Mbps 1 Gbps (Gigabit) |
| Card Slots |
MICRO SD (FEMALE)
SD (FEMALE) |
| Video Input |
USB C (MALE)
|
| Video Output |
HD15 (FEMALE)
HDMI (FEMALE) |
| Video Ports |
HD15 (FEMALE)
HDMI (FEMALE) HDMI 1.4 HDCP 1.4 |
| USB Power Delivery (PD) Charging Specification |
3
|
| Network Ports Details |
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit) 10 Mbps |
| SD Card Specification |
SD
Micro SD |